Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-62 - Install. housing, HaloX® 250 front part
Bill of material
1283-62
CNSORDERNO
Art. No.
1283-62
BZ
Type
Install. housing, HaloX® 250 front part, Iinst. opening Ø 190 mm, facing concrete
LOD
Level of Details
DA
Ceiling exit (CE) Ø
190 mm
LB
Min. luminaire covering Ø
202 mm
CNSMASSEXACT
Individual net weight
146.000 g
CNSVOLUMEEXACT
Single volume
2.040 l
CNSEAN
EAN-Code
4013456547377
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 190 mm for on-site mixed concrete (1283-62) Plastic front part for installation diameter Ø 190 mm Luminaire covering min. diameter Ø 202 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-62
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices