Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-25 - Installation housing, HaloX® 250
Bill of material
1283-25
CNSORDERNO
Art. No.
1283-25
BZ
Type
Installation housing, HaloX® 250, Interm. frame, install. height 25 mm
LOD
Level of Details
DA
Ceiling exit (CE) Ø
250 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250, extension ring, installation height 25 mm (1283-25) Plastic extension ring to increase luminaire installation depth by 25 mm Multiple extension possible Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-25
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices