Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-61 - Install. housing, HaloX® 180 front part
Bill of material
1282-61
CNSORDERNO
Order Number
1282-61
BZ
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 100 mm, facing concrete
LOD
Level of Details
ELL
Ceiling exit (CE) Ø
100 mm
LB
Min. luminaire covering Ø
112 mm
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN-Code
4013456547032
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 100 mm for facing concrete (1282-61) Plastic front part with elastomer seal for installation diameter Ø 100 mm Luminaire covering min. diameter Ø 112 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-61
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices