Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-30 - Installation housing, HaloX® 180
Bill of material
1282-30
CNSORDERNO
Order Number
1282-30
BZ
Designation
Installation housing, HaloX® 180
LOD
Level of Details
SYS
HaloX®
HaloX® 180
ELL
Ceiling exit (CE) Ø
0-180 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
35 W
LLNHT
Lamp wattage max.
75 W
GD
Housing diameter Ø
210 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
190 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
408.400 g
CNSVOLUMEEXACT
Single volume
10.320 L
CNSEAN
EAN-Code
4013456547018
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 with tunnel 190 (1282-30) Concrete installation housing made of plastic for luminaires and loudspeakers in on-site mixed concrete ceilings, Installation diameter =180 mm, with tunnel 190 for operating devices up to max. 150mm x 90mm x 50mm, Depth incl. front part 120 mm Lamp wattage LED max. 35 W Lamp wattage LV/HV/TC max. 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-30 + front part (possible accessory)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices