Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-25 - Installation housing, HaloX® 180
Bill of material
1282-25
CNSORDERNO
Order Number
1282-25
BZ
Description
Installation housing, HaloX® 180, Interm. frame, install. height 25 mm
LOD
Level of Details
SYS
HaloX®
HaloX® 180
H
Height
25 mm
FA
For Art. No.
1282-xx
ELL
max. installation depth luminaire / loudspeaker
+ 25 mm
CNSMASSEXACT
Individual net weight
59.000 g
CNSVOLUMEEXACT
Single volume
2.074 L
CNSEAN
EAN-Code
4013456546967
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180, extension ring, installation height 25 mm (1282-25) Plastic extension ring to increase luminaire installation depth by 25 mm Multiple extension possible Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-25
PICTURESMALL
1282_25.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1283-50 - Installation housing, HaloX® 250
    HELIA
    1283-25 - Installation housing, HaloX® 250
    HELIA
    1282-71 - Installation housing, HaloX® 180
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices