Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-50 - Install. housing, HaloX® 100
Bill of material
1281-50
CNSORDERNO
Order Number
1281-50
BZ
Description
Install. housing, HaloX® 100, Interm. frame, install. height 50 mm
LOD
Level of Details
SYS
HaloX®
HaloX® 100
H
Height
50 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 50 mm
ENO
E-Number
920 896 979
CNSMASSEXACT
Individual net weight
62.000 g
CNSVOLUMEEXACT
Single volume
1.172 L
CNSEAN
EAN-Code
4013456546837
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, extension ring, installation height 50 mm (1281-50) Plastic extension ring to increase luminaire installation depth by 50 mm Multiple extension possible Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices