Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-05 - Install. housing, HaloX® 100 front part
Bill of material
1281-05
CNSORDERNO
Art. No.
1281-05
BZ
Type
Install. housing, HaloX® 100 front part, Instal. opening Ø 90 mm, onsite concrete
LOD
Level of Details
DA
Ceiling exit (CE) Ø
90 mm
LB
Min. luminaire covering Ø
97 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.940 l
CNSEAN
EAN-Code
4013456546615
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 front part, installation diameter Ø 90 mm for on-site mixed concrete (1281-05) Front part made of plastic for installation diameter Ø 90 mm Luminaire covering min. diameter Ø 97 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1281-05
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices