Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-00 - Installation housing, HaloX® 100
Bill of material
1281-00
CNSORDERNO
Art. No.
1281-00
BZ
Type
Installation housing, HaloX® 100, Replacement to Art. No. 1290-40
LOD
Level of Details
SYS
HaloX®
HaloX® 100
ELL
Ceiling exit (CE) Ø
0-100 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth incl. front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
134.500 g
CNSVOLUMEEXACT
Single volume
2.760 l
CNSEAN
EAN-Code
4013456546523
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 (1281-00) Concrete installation housing made of plastic for luminaires and loudspeakers in on-site mixed concrete ceilings, Installation diameter =100 mm, Depth incl. front part 120 mm Lamp wattage LED max. 20 W Lamp wattage LV/HV/TC max. 50 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer /Type Kaiser HaloX® 100 Art. No. 1281-00 + front part (possible accessory)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices