Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1269-40 - Concrete construction, two-gang junction
Bill of material
1269-40
CNSORDERNO
Order code
1269-40
BZ
Type
Concrete construction, two-gang junction, 2-part, with plaster skin, exit opening 2 x Ø 60 mm
LOD
Level of Details
L
Length
145 mm
B
Width
74 mm
T
Depth
94 mm
EBO
Installation opening
60 x 131 mm
M25
Tube entries up to M25
8
M40
Tube entries up to M40
2
CNSMASSEXACT
Individual net weight
106.6 g
CNSVOLUMEEXACT
Single volume
1.85 l
CNSEAN
EAN-Code
4013456544123
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    75 - Flush-mounting, one-gang box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices