Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1264-61 - Conc. constr. B² one-gang junction box
Bill of material
1264-61
CNSORDERNO
Art. No.
1264-61
BZ
Type
Conc. constr. B² one-gang junction box, without plaster skin, Depth 83.5 mm
LOD
Level of Details
T
Depth
83.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits to Ø 16 mm
2
MR2
Markings for cables and DIN EN conduits to Ø 32/40 mm
4
CNSMASSEXACT
Individual net weight
51 g
CNSVOLUMEEXACT
Single volume
1.095 l
CNSEAN
EAN-Code
4013456480742
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices