Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1262-61 - Conc. constr. B² one-gang junction box
Bill of material
1262-61
CNSORDERNO
Art. No.
1262-61
BZ
Type
Conc. constr. B² one-gang junction box, without plaster skin, Depth 48.5 mm
LOD
Level of Details
T
Depth
48.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
4
CNSMASSEXACT
Individual net weight
31.5 g
CNSVOLUMEEXACT
Single volume
0.576 l
CNSEAN
EAN-Code
4013456142916
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices