Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-14 - Conc. constr. wall-ceil. transition 90°
Bill of material
1261-14
CNSORDERNO
Art. No.
1261-14
BZ
Type
Conc. constr. wall-ceil. transition 90°, for M25 conduits, with 2 closing covers
LOD
Level of Details
R
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Individual net weight
32.8 g
CNSVOLUMEEXACT
Single volume
0.501 l
CNSEAN
EAN-Code
4013456217676
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC001795
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices