Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-12 - Conc. constr. wall-ceiling transition
Bill of material
1261-12
CNSORDERNO
Art. No.
1261-12
BZ
Type
Conc. constr. wall-ceiling transition, for M25 conduits, w/o special adhesive, w. meas. strip for exact height instal.
LOD
Level of Details
R
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Individual net weight
21.2 g
CNSVOLUMEEXACT
Single volume
0.364 l
CNSEAN
EAN-Code
4013456151413
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC001795
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
    HELIA
    1261-80 - Conc. constr. B² magnet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices