Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1260-50 - Conc. constr. ceiling large conduit box
Bill of material
1260-50
CNSORDERNO
Order code
1260-50
BZ
Description
Conc. constr. ceiling large conduit box, with metal nut M5 for light hook, Depth 79 mm
LOD
Level of Details
T
Tiefe
79 mm
ALO
Exit opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
M32
Markings for cables and DIN EN conduits up to Ø 32 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
44.8 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456336001
ETIM40
ETIM 40
EC002601
INFOLINK
Datasheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices