Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1248-50 - Conc. construction ceiling box 45°
Bill of material
1248-50
CNSORDERNO
Art. No.
1248-50
BZ
Type
Conc. construction ceiling box 45°, with plaster skin, exit opening Ø 35 mm, with metal nut M5, depth 55 mm
LOD
Level of Details
T
Depth
55 mm
ALO
Exit opening Ø
35 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
4
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
35.500 g
CNSVOLUMEEXACT
Single volume
0.318 l
CNSEAN
EAN-Code
4013456331006
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices