Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1247-01 - Conc. constr. slab ceiling box
Bill of material
1247-01
CNSORDERNO
Art. No.
1247-01
BZ
Designation
Conc. constr. slab ceiling box, for retrofitting, with metal nut M5, depth 100 mm
LOD
Level of Details
T
Depth
100 mm
EK
required drilling hole
65 mm
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
44.3 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456330702
INFOLINK
Datasheet
HTML (Online)
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices