Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1211-61 - Conc. const. one-gang junction box
Bill of material
1211-61
CNSORDERNO
Order Number
1211-61
LOD
LOD Level
BZ
Designation
Conc. const. one-gang junction box, Prefix 60, installation opening Ø 60 mm, 1-part with moulded-on front part
AO
Exit opening Ø
60 mm
T
Depth
95 mm
B
Width
290 mm
BUD
for concrete covers
20-60 mm
MK
Markings for cables and DIN EN conduits up to Ø 25 mm
6
CNSEAN
EAN-Code
4013456545649
CNSMASSEXACT
Individual net weight
82.700 g
CNSVOLUMEEXACT
Single volume
2.064 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices