Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1211-36 - Conc. const. wall light connection box
Bill of material
1211-36
CNSORDERNO
Order Number
1211-36
LOD
LOD Level
BZ
Designation
Conc. const. wall light connection box, Prefix 35, exit opening Ø 35 mm, 1-part with moulded-on front part
AO
Exit opening Ø
35 mm
T
Depth
95 mm
B
Width
290 mm
BUD
for concrete covers
20-60 mm
MK
Markings for cables and DIN EN conduits up to Ø 25 mm
6
CNSEAN
EAN-Code
4013456545632
CNSMASSEXACT
Individual net weight
81.100 g
CNSVOLUMEEXACT
Single volume
2.064 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices