Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1204-24 - Conc. const. end and transition bush
Bill of material
1204-24
CNSORDERNO
Art. No.
1204-24
BZ
Type
Conc. const. end and transition bush, for M20 conduits, with plaster skin, 2-part, Ø 30 x 32 mm
LOD
Level of Details
D
Diameter
30 mm
H
Height
32 mm
R
DIN EN conduit Ø
20 mm
AT
Number of parts
2
SF
Visible area Ø
23 mm
CNSMASSEXACT
Individual net weight
5.968 g
CNSVOLUMEEXACT
Single volume
0.037 l
CNSEAN
EAN-Code
4013456352704
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices