Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1203-28 - Conc. const. end and transition bush
Bill of material
1203-28
CNSORDERNO
Art. No.
1203-28
BZ
Type
Conc. const. end and transition bush, for M40 conduit, with plaster skin, 1-part, 95 x 65 x 70 mm
LOD
Level of Details
L
Length
95 mm
B
Width
65 mm
H
Height
70 mm
R
DIN EN conduit Ø
40 mm
AT
Number of parts
1
SF
Visible area Ø
95 x 65 mm
CNSMASSEXACT
Individual net weight
48 g
CNSVOLUMEEXACT
Single volume
0.508 l
CNSEAN
EAN-Code
4013456253117
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices