Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1202-29 - Conc. const. wall and ceil. trans. 30°
Bill of material
1202-29
CNSORDERNO
Art. No.
1202-29
BZ
Type
Conc. const. wall and ceil. trans. 30°, for M32 conduit, with plaster skin, 2-part, 80 x 41 x 83 mm
LOD
Level of Details
L
Length
80 mm
B
Width
41 mm
H
Height
83 mm
R
DIN EN conduit Ø
32 mm
AT
Number of parts
2
SF
Visible area Ø
35 mm
CNSMASSEXACT
Individual net weight
25.000 g
CNSVOLUMEEXACT
Single volume
0.266 l
CNSEAN
EAN-Code
4013456350212
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
fehlt
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices