Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
120 - Concrete construction, concrete box 120
Bill of material
120
CNSORDERNO
Art. No.
120
BZ
Type
Concrete construction, concrete box 120
LOD
Level of Details
B
Width
170 mm
L
Length
170 mm
T
Depth
120 mm
LAMPMAX
Lampenleistung NV/HV/TC max.
35 Watt
CNSMASSEXACT
Individual net weight
484 g
CNSVOLUMEEXACT
Single volume
4.269 l
CNSEAN
EAN-Code
5412222120117
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices