Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1159-50 - Mini equipment carrier
Bill of material
1159-50
CNSORDERNO
Art. No.
1159-50
ENO
E-Number
165372008
BZ
Type
Mini equipment carrier, with 4 swivels, 2 ribs
LOD
Level of Details
INFOTEXT
Infotext
L
Length
60 mm
EO
Installation opening
Ø 20 mm mm
CNSMASSEXACT
Weight
11.8 g
CNSVOLUMEEXACT
Volume
0.118 l
CNSEAN
EAN-Code
4013456536197
ETIM40
ETIM 40
EC001794
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices