Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1159-24 - Universal equipment carrier
Bill of material
1159-24
CNSORDERNO
Art. No.
1159-24
ENO
E-Number
372 803 409
BZ
Type
Universal equipment carrier, with rockwool blank cut, for insulation thickness 60 - 160 mm
LOD
Level of Details
MAT
Material
Polyethylene
E
Properties
Halogen-free
GP
Glow wire test
650 °C nach EN 60695-2-11
VTEMP
Processing temperature
-5°C / + 60°C
ISOMAT
Insulation material
Rock wool
L
Length
220 mm
B
Width
100 mm
H
Height
60-160 mm
RKF
Combination conduit entries M20/25
6
CNSMASSEXACT
Individual net weight
403.6 g
CNSVOLUMEEXACT
Single volume
6.12 l
CNSEAN
EAN-Code
4013456470606
INFOTEXT
Infotext
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices