Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1040-40 - Sealing plug M40
Bill of material
1040-40
CNSORDERNO
Art. No.
1040-40
ENO
E-Number
126573050
BZ
Type
Sealing plug M40, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
INFOTEXT
Infotext
fehlt
D
Sealing plug
M40
DINR
DIN EN conduit Ø
40 mm
CNSMASSEXACT
Weight
7.5 g
CNSVOLUMEEXACT
Volume
0.043 l
CNSEAN
EAN-Code
4013456536852
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices