Catalog navigation
Code
Links to other Kaiser Group portals
CAD model selection
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
9300-22 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-22
CNSORDERNO
Art. No.
9300-22
BZ
Type
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit up to Ø 86 mm, with mineral fibreboard, Ø 120 x 90 mm
LOD
Level of Details
LDM
Ceiling exit (CE) Ø
0-86 mm
T
Depth
90 mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
CNSMASSEXACT
Individual net weight
241 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456470347
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC000414