Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-72 - Installation housing, HaloX® 100 with tunnel 190
Bill of material
1281-72
CNSORDERNO
Art. No.
1281-72
ENO
E-No.
920896719
BZ
Type
Installation housing, HaloX® 100, w. mineral fibreboard + tunnel 190 mm, for slab ceilings, compl. mounted
LOD
Level of Details
SYS
HaloX®
HaloX® 100
ELL
Ceiling exit (CE) Ø
0-100 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
190 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
304.810 g
CNSVOLUMEEXACT
Single volume
7.200 l
CNSEAN
EAN-Code
4013456546844
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 with tunnel 190 (1281-30) Concrete installation housing made of plastic for luminaires and loudspeakers in on-site mixed concrete ceilings, Installation diameter =100 mm, with tunnel Installation 90 for operating devices up to max. 150mm x 90mm x 50mm Depth incl. front part 120 mm Lamp wattage LED max. 20 W Lamp wattage LV/HV/TC max. 50 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer/Type Kaiser HaloX® 100 Art. No. 1281-30 + front part (possible accessory)
COVER
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices