Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-05 - Fire prot., ceiling seal DS 90/74 mm
Bill of material
9459-05
CNSORDERNO
Art. No.
9459-05
BZ
Type
Fire prot., ceiling seal DS 90/74 mm
LOD
Level of Details
EO
Installation opening Ø
100 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Maximum population (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25349
PVCR
PVC conduits up to
M40
ENO
E-Nummer
121 819 035
CNSMASSEXACT
Individual net weight
616 g
CNSVOLUMEEXACT
Single volume
4.131 l
CNSEAN
EAN-Code
4013456544697
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices