Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-04 - Fire prot. box seal. system DS 90/120 mm
Bill of material
9459-04
CNSORDERNO
Art. No.
9459-04
BZ
Type
Box sealing system DS 90 / 120 mm
LOD
Level of Details
FRASLOCH
Cut hole Ø
120 mm
MINW
Min. wall thickness
100 mm
LF
Cable entries
Maximum population (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
23396
ENO
E-Nummer
121 819 018
CNSMASSEXACT
Individual net weight
570.1 g
CNSVOLUMEEXACT
Single volume
4.63 l
CNSEAN
EAN-Code
4013456537156
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices