Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9074-03 - Cavity wall one-gang junction box
Bill of material
9074-03
CNSORDERNO
Art. No.
9074-03
BZ
Type
Cavity wall one-gang junction box, Radiation protection german dimension, for lead-lined radiation protect. walls
LOD
Level of Details
FUR
For panel thickness
7 - 40 mm
T
Depth
58.5 mm
FL
Cut hole Ø
74 mm
ABSTAND
Fixing screw spacing
60 mm
LF
Cable entries of up to Ø 11.5 mm
2
VPE
Support connectors for each package
3
BGW
Lead equivalent value [mm Pb]
2.5
CNSMASSEXACT
Individual net weight
444 g
CNSVOLUMEEXACT
Single volume
0.807 l
CNSEAN
EAN-Code
4013456543768
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    9268-94 - Cavity wall electronics box ECON® Flex
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    1564-01 - Fire protection one-gang junction box
    HELIA
    9074-01 - Cavity wall one-gang junction box
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    HaloX 180 Ortbeton - HaloX 180 Ortbeton
    HELIA
    261 - Cavity wall, one-gang junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices