Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
7650 - Flush-mounting, Q-range®, depth 65mm
Bill of material
7650
CNSORDERNO
Art. No.
7650
BZ
Type
Flush-mounting, Q-range®, depth 65mm, for conduit M16-M20, with 2 screws, Combination distance 60/71mm
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
65 mm
ABSTAND
Fixing screw spacing
60 mm
GSCHRAUBEN
Geräteschrauben
2
SCHRAUBDOME
Schraubdome zur Gerätebefestigung
V: 2 x 3, H: 2 x 1
RFH
Rohreinführung Horizontal
2 x M20, 2 x M16/20 mm
RFV
Rohreinführung Vertikal
2 x M16, 4 x M16/20, 4 x M20 mm
RFB
Rohreinführung Boden
2 x M20, 2 x M16, 2 x Ø 10,5 mm
DVF
Durchverdrahtungsfelder
2
CNSMASSEXACT
Individual net weight
34.59 g
CNSVOLUMEEXACT
Single volume
0.549 l
CNSEAN
EAN-Code
5415160002309
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    5013 - Cavity wall, O-range®, double
    HELIA
    5014 - Cavity wall, O-range®, double
    HELIA
    5011 - Cav. wall, O-range ECON®, dble.
    HELIA
    5019 - Cavity wall, O-range®, single
    HELIA
    75 - Flush-mounting, one-gang box
    HELIA
    74 - Flush-mounting, one-gang box
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    5012 - Cavity wall, O-range®, double
    HELIA
    341 - Universelle Gerätedosen
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7652 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    9069-74 - Cavity wall electronics box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices