Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
5014 - Cavity wall, O-range®, double
Bill of material
5014
CNSORDERNO
Art. No.
5014
BZ
Type
Cavity wall, O-range®, quadr., with bridge, halogen-free, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
47 mm
AEBO
Anzahl Einbauöffnungen
4
ABO16
Ausbrechöffnungen Ø 16 mm
6
ABO20
Break-out openings Ø 20 mm
8
ABO25
Ausbrechöffnungen Ø 25 mm
2
XVB
XVB-F2 3 x 1.5 mm²
8
XVB2
XVB-F2 3 x 2.5 mm²
8
CNSMASSEXACT
Individual net weight
102.25 g
CNSVOLUMEEXACT
Single volume
1.285 l
CNSEAN
EAN-Code
5412222367383
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices