Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1299-62 - Installation housing, HaloX® 180&250
Bill of material
1299-62
CNSORDERNO
Order Number
1299-62
BZ
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 150mm
LOD
Level of Details
L
Length
150 mm
CNSMASSEXACT
Individual net weight
50.900 g
CNSEAN
EAN-Code
4013456548053
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180/250, wall installation kit, luminaire installation height up to 150 mm (1299-62) Plastic wall installation kit for installation in vertical formwork, 2-part, consisting of support element and seating bearing For installation height 150 mm Manufacturer/Type Kaiser HaloX® 180/250 Art. No.1299-62
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices