Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1297-34 - Conc. const., univ. install. housing
Bill of material
1297-34
CNSORDERNO
Art. No.
1297-34
BZ
Type
Conc. const., univ. install. housing, with mineral fibreboard 408x308x135 mm
LOD
Level of detail
L
Length
408 mm
B
Width
308 mm
T
Depth
135 mm
EO
Example of application
344 x 234 mm
GE
Device installation depth
115 mm
DS
Ceiling thickness
>= 180 mm
WS
Wall thickness
>= 180 mm
REM25
Tube entries up to M25
16
REM32
Tube entries up to M32
8
REM40
Tube entries up to M40
2
REM50
Tube entries up to M50
8
LHL
max. output halogen luminaires
1x50 W QR-CBC, 1x75 W Alu
AN
Number of nails
8
REM20
Tube entries up to M20
-
REM63
Tube entries up to M63
-
GFABO
Installation opening
-
CNSMASSEXACT
Individual net weight
3.000 kg
CNSVOLUMEEXACT
Single volume
18.980 l
CNSEAN
EAN-Code
4013456543836
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices