Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1295-22 - Conc. const. univ. install. housing
Bill of material
1295-22
CNSORDERNO
Order code
1295-22
BZ
Type
Conc. const. univ. install. housing, 128 x 128 x 86 mm, with mineral fibreboard
LOD
Level of Details
L
Length
128 mm
B
Width
128 mm
T
Depth
86 mm
EBO
Installation opening
75 x 50 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 120 mm
GET
Device installation depth
65 mm
CNSMASSEXACT
Individual net weight
240 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456490031
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices