Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-76 - Installation housing, HaloX® 250 with tunnel 325
Bill of material
1283-76
CNSORDERNO
Art. No.
1283-76
BZ
Type
Installation housing, HaloX® 250, w. front part magnet holder + tunnel 325, for slab ceilings completely mounted
LOD
Level of Details
SYS
HaloX®
HaloX® 250
ELL
Ceiling exit (CE) Ø
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
962.000 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN-Code
4013456548473
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 with tunnel 325, with universal front part for magnet recess, for slab ceilings, one-part (1283-76) Concrete installation housing made of plastic for luminaires and loudspeakers in precast concrete, installation diameter =250 mm, with tunnel 325 for operating devices up to max. 280mm x 90mm x 50mm, with integrated mineral fibreboard for adhesive attachment Depth incl. front part 120 mm Lamp wattage LED max. 45 W Lamp wattage LV/HV/TC max. 100 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer/Type Kaiser HaloX® 250 Art. No. 1283-76
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices