Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1268-40 - Concrete construction, electronics box
Bill of material
1268-40
CNSORDERNO
Order code
1268-40
BZ
Type
Concrete construction, electronics box, 2-part, with separator wall, with plaster skin, exit opening Ø 60 mm
LOD
Level of Details
L
Length
145 mm
B
Width
74 mm
T
Depth
94 mm
EBO
Installation opening
60 mm
M25
Tube entries up to M25
16
M40
Tube entries up to M40
2
CNSMASSEXACT
Individual net weight
102.6 g
CNSVOLUMEEXACT
Single volume
1.85 l
CNSEAN
EAN-Code
4013456544116
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices