Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1263-60 - Conc. constr. B² one-gang junction box
Bill of material
1263-60
CNSORDERNO
Art. No.
1263-60
BZ
Type
Conc. constr. B² one-gang junction box, with plaster skin, Depth 68,5 mm
LOD
Level of Details
T
Depth
68.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
8
CNSMASSEXACT
Individual net weight
44.4 g
CNSVOLUMEEXACT
Single volume
0.794 l
CNSEAN
EAN-Code
4013456142688
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1261-43 - Concrete construction oval funnel
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices