Catalog navigation
All catalogs
Links to other Kaiser Group portals
CAD model selection
Add for comparison
Selectable products: 1
Company
HELIA
Description
1040-40 - Sealing plug M40
Bill of material
1040-40
CNSORDERNO
Art. No.
1040-40
ENO
E-Number
126573050
BZ
Type
Sealing plug M40, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
300
200
INFOTEXT
Infotext
fehlt
D
Sealing plug
M40
DINR
DIN EN conduit Ø
40 mm
CNSMASSEXACT
Weight
7.5 g
CNSVOLUMEEXACT
Volume
0.043 l
CNSEAN
EAN-Code
4013456536852
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices